Spring Plungers with Bolt from Plastic, with Internal Hexagon, Strong Spring Tension

Spring Plungers with Bolt from Plastic, with Internal Hexagon, Strong Spring Tension
  • Volume Discount
Material: Stainless steel 1.4305 (AISI 303).
Bolt from white POM. Spring stainless steel.
Strong spring tension.
Temperature range: -30ºC to +50ºC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65499655PV
65499656PV
65499658PV
65499660PV
65499662PV
65499666PV
65499670PV
65499674PV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size d1
(mm)
Bolt diameter d2
(mm)
Length l
(mm)
n
(mm)
Overhang of bolt s
(mm)
t
(mm)
Wrench size SW
(mm)
Spring load inital* F1
(N)
Spring load end* F2
(N)
Weight
(g)

11.19 €

1 Available 4 Days M 52.4181.22.30.81.515441.9

11.19 €

1 Available 4 Days M 62.7201.32.50.9220503.6

12.64 €

1 Available 4 Days M 83.5221.531.42.526706.6

14.26 €

1 Available 4 Days M 104221.531.43267011

18.74 €

1 Available 4 Days M 126282.74245112220

28.43 €

1 Available 4 Days M 167.5323.252.557216443

46.59 €

1 Available 4 Days M 2010403.77369321175

42.12 €

1 Available 4 Days M 2412523.7103886247146

Loading...

  1. 1

Basic information

Material Stainless steel (1.4305)/POM Surface Blank

Tech Support