Manufacturer part number: PPS RPE
Brand: PREVOST
Price: 64.85 €
Delivery time: 6 Days
For fitting ⌀: (1)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PPS RPE
Temperature | - 20 to +80 °C | Operating pressure | 0 to 16 bar | Vacuum capability | -0.98 bar (vacuum 98%) |
---|---|---|---|---|---|
Highlight | Scalable system | Technology | PPS Grip Concept | Construction | Pipe and fittings: aluminium |
Meets standards | PED REACH |
This page is Remote Control for Valve, PPS RP Series, part number PPS RPE.
You can find the detail information about specifications and dimensions on part number PPS RPE.
Part Number |
---|
PPS MTPA270412 |
PPS RPK |
PPS RPWT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | For fitting ⌀ |
---|---|---|---|---|---|
24.95 € | 1 | 6 Days | (4) | ||
72.58 € | 1 | 6 Days | (2) | ||
192.97 € | 1 | 6 Days | (3) |