Aluminium Equal Female Elbow Fitting

Aluminium Equal Female Elbow Fitting
Prevost's Piping System - (PPS) line: 100% aluminium pipe and fittings; compact, lightweight and durable. The line is TUV certified, meets QUALICOAT requirements, is compliant with REACH and the fire rating standard for building products and components (EN 13501-1) are met.

The Prevost Piping System line guarantees:
■ A clean, high quality air supply
■ A leak free system with optimised flow rates
■ Maximum pressure of 16 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PPS1 4C16
PPS1 4C20
PPS1 4C25
PPS1 4C32
PPS1 4C40
PPS1 4CCC50
PPS1 4CCC63
PPS1 4CCC80
PPS1 4CCC100
PPS1 9C16
PPS1 9C20
PPS1 9C25
PPS1 9C32
PPS1 9C40
PPS1 9C50
PPS1 9C63
PPS1 9C80
PPS1 9C100
PPS1 9CC50
PPS1 9CC63
PPS1 9CC80
PPS1 9CC100
PPS1 9CCC50
PPS1 9CCC63
PPS1 9CCC80
PPS1 9CCC100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Tube OD
(mm)
For pipe OD
(mm)

11.50 €

1 7 Days -16

13.03 €

1 7 Days -20

14.42 €

1 7 Days -25

17.67 €

1 7 Days -32

23.60 €

1 7 Days -40

56.33 €

1 6 Days 5050

61.93 €

1 6 Days 5063

80.80 €

1 6 Days 5080

100.88 €

1 6 Days 50100

9.03 €

1 7 Days -16

10.28 €

1 7 Days -20

15.07 €

1 7 Days -25

19.48 €

1 7 Days -32

23.73 €

1 7 Days -40

33.15 €

1 7 Days -50

55.13 €

1 7 Days -63

70.92 €

1 7 Days -80

96.80 €

1 6 Days -100

26.37 €

1 6 Days 50-

41.03 €

1 6 Days 63-

54.33 €

1 6 Days 80-

75.37 €

1 6 Days 100-

56.15 €

1 6 Days 50-

63.03 €

1 6 Days 63-

80.07 €

1 6 Days 80-

103.70 €

1 6 Days 100-

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -20::+80 Construction Pipe and fittings: aluminium Vacuum capability -0.98 bar (vacuum 98%)
Highlight Scalable system Technology PPS Grip Concept Meets standards PED REACH
Operating pressure 0 to 16 bar

Tech Support