Manufacturer part number: PPS1 UN50
Brand: PREVOST
Price: 29.67 €
Delivery time: 7 Days
For pipe OD: 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PPS1 UN50
Operating Temperature Range(°C) | -20::+80 | Construction | Pipe and fittings: aluminium | Vacuum capability | -0.98 bar (vacuum 98%) |
---|---|---|---|---|---|
Highlight | Scalable system | Technology | PPS Grip Concept | Meets standards | PED REACH |
Operating pressure | 0 to 16 bar |
This page is Aluminium Female Union for Pipe, part number PPS1 UN50.
You can find the detail information about specifications and dimensions on part number PPS1 UN50.
Part Number |
---|
PPS1 UN20 |
PPS1 UN25 |
PPS1 UN32 |
PPS1 UN40 |
PPS1 UN63 |
PPS1 UN80 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | For pipe OD (mm) |
---|---|---|---|---|---|
10.42 € | 1 | 7 Days | 20 | ||
11.93 € | 1 | 7 Days | 25 | ||
15.32 € | 1 | 7 Days | 32 | ||
21.87 € | 1 | 7 Days | 40 | ||
49.67 € | 1 | 7 Days | 63 | ||
63.33 € | 1 | 7 Days | 80 |