Male Tee Piece with Tapered Thread Centre (RO7 418)

Male Tee Piece with Tapered Thread Centre RO7 418

Product Details:

Manufacturer part number: RO7 418

Brand: PREVOST

Price: 2.98

Delivery time: 7 Days


Technical Data:

BSPT Male Thread: R 1/8

For Tube OD: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RO7 418

Part Number
RO7 418
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread For Tube OD
(mm)

2.98 €

10 7 Days R 1/84

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -40::+240 Max. Operating Pressure(bar) 60 Construction Nickel-plated brass

This page is Male Tee Piece with Tapered Thread Centre, part number RO7 418.
You can find the detail information about specifications and dimensions on part number RO7 418.

Variation of this product

Part Number
RO7 614
RO7 618
RO7 814
RO7 818
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPT Male Thread For Tube OD
(mm)

3.60 €

10 7 Days R 1/46

3.50 €

10 7 Days R 1/86

3.90 €

10 7 Days R 1/48

3.88 €

10 7 Days R 1/88

Tech Support