Polyurethane Tube Ether Base in 100 Meter-reel (PHBE M0406100)

Polyurethane Tube Ether Base in 100 Meter-reel PHBE M0406100

Product Details:

Manufacturer part number: PHBE M0406100

Brand: PREVOST

Price: 104.23

Delivery time: 7 Days


Technical Data:

Colour: Blue

ID/OD: 4 x 6 mm

Max. Operating Pressure (at 20°C): 9 bar

Bend radius: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PHBE M0406100

Part Number
PHBE M0406100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour ID/OD
(mm)
Max. Operating Pressure (at 20°C)
(bar)
Bend radius
(mm)

104.23 €

1 7 Days Blue4 x 6920

Loading...

  1. 1

Basic information

Temperature(°C) - 20 to +70 Construction Polyurethane Highlight Food compliant (FDA)
Applications Compact air transport

This page is Polyurethane Tube Ether Base in 100 Meter-reel, part number PHBE M0406100.
You can find the detail information about specifications and dimensions on part number PHBE M0406100.

Variation of this product

Part Number
PHBE M0710100
PHBE M0812100
PHBE M2504100
PHBE M5508100
PHBK M0406100
PHBK M0710100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour ID/OD
(mm)
Max. Operating Pressure (at 20°C)
(bar)
Bend radius
(mm)

264.92 €

1 7 Days Blue7 x 108.535

398.67 €

1 7 Days Blue8 x 12940

69.27 €

1 7 Days Blue2.5 x 41012

175.92 €

1 7 Days Blue5.5 x 88.525

104.23 €

1 7 Days Black4 x 6920

264.92 €

1 7 Days Black7 x 108.535

Tech Support