Manufacturer part number: DOLEX 15
Brand: PREVOST
Price: 8.73 €
Delivery time: 7 Days
ID/OD: 15.8 x 24 mm
Bend radius: 95 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DOLEX 15
Colour | Blue | Coil(m) | 20 | Max. Operating Pressure(bar) | 10 |
---|
This page is DOLEX Industrial Rubber Hose - Food Grade, part number DOLEX 15.
You can find the detail information about specifications and dimensions on part number DOLEX 15.
Part Number |
---|
DOLEX 19 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | ID/OD (mm) | Bend radius (mm) |
---|---|---|---|---|---|---|
10.77 € | 20 | 7 Days | 19.4 x 28.4 | 115 |