Polyamide Tube in 25 Meter-box

Polyamide Tube in 25 Meter-box
Depending on the working conditions and tools required, technicians can choose from an assortment of construction material, lengths and diameters of flexible hose.

Rubber hoses:
• Withstands bending, kinking and twisting
• Abrasion resistant
• Resilient to friction on concrete floors
• Ultimate UV and ozone resistance
• Oil resistant

Extension hose:
• PVC hoses
• Long service life
• Multi-purpose
• Supple, flexible and light
• Pipe in NBR/PVC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAMBE 020425
PAMBE 030525
PAMBE 040625
PAMBE 060825
PAMBE 081025
PAMBE 101225
PAMBE 121425
PAMBE 131625
PAMBE 180325
PAMBE 270425
PAMBK 020425
PAMBK 030525
PAMBK 040625
PAMBK 060825
PAMBK 081025
PAMBK 101225
PAMBK 121425
PAMBK 131625
PAMBK 180325
PAMBK 270425
PAMCL 020425
PAMCL 030525
PAMCL 040625
PAMCL 060825
PAMCL 081025
PAMCL 101225
PAMCL 121425
PAMCL 131625
PAMCL 270425
PAMGN 020425
PAMGN 040625
PAMGN 060825
PAMGN 081025
PAMGN 270425
PAMRD 020425
PAMRD 040625
PAMRD 060825
PAMRD 081025
PAMRD 270425
PAMYW 020425
PAMYW 040625
PAMYW 060825
PAMYW 081025
PAMYW 270425
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature
(°C)
Colour ID/OD
(mm)
Max. Operating Pressure (at 20°C)
(bar)
Bend radius
(mm)

26.12 €

1 7 Days - 20 to + 80Blue2 x 43025

42.67 €

1 7 Days - 20 to + 80Blue3 x 52430

33.67 €

1 7 Days - 20 to + 80Blue4 x 62735

40.37 €

1 7 Days - 20 to + 80Blue6 x 81955

53.90 €

1 7 Days - 20 to +80Blue8 x 101590

69.15 €

1 7 Days - 20 to +80Blue10 x 121192

88.35 €

1 7 Days - 20 to +80Blue12 x 149.5120

169.42 €

1 7 Days - 20 to +80Blue13 x 1613115

18.28 €

1 7 Days - 20 to +80Blue1.8 x 32615

20.68 €

1 7 Days - 20 to +80Blue2.7 x 41530

26.12 €

1 7 Days - 20 to + 80Black2 x 43025

42.67 €

1 7 Days - 20 to + 80Black3 x 52430

33.67 €

1 7 Days - 20 to + 80Black4 x 62735

40.37 €

1 7 Days - 20 to + 80Black6 x 81955

53.90 €

1 7 Days - 20 to +80Black8 x 101590

69.15 €

1 7 Days - 20 to +80Black10 x 121492

88.35 €

1 7 Days - 20 to +80Black12 x 149.5120

169.42 €

1 7 Days - 20 to +80Black13 x 1613115

18.28 €

1 7 Days - 20 to +80Black1.8 x 32615

20.68 €

1 7 Days - 20 to +80Black2.7 x 41530

26.12 €

1 7 Days - 20 to + 80Clear2 x 43025

42.67 €

1 7 Days - 20 to + 80Clear3 x 52430

33.67 €

1 7 Days - 20 to + 80Clear4 x 62735

40.37 €

1 7 Days - 20 to + 80Clear6 x 81955

53.90 €

1 7 Days - 20 to +80Clear8 x 101590

69.15 €

1 7 Days - 20 to +80Clear10 x 121192

88.35 €

1 7 Days - 20 to +80Clear12 x 149.5120

169.42 €

1 7 Days - 20 to +80Clear13 x 1613115

20.68 €

1 7 Days - 20 to +80Clear2.7 x 41530

26.12 €

1 7 Days - 20 to + 80Green2 x 43025

33.67 €

1 7 Days - 20 to + 80Green4 x 62735

40.37 €

1 7 Days - 20 to + 80Green6 x 81955

53.90 €

1 7 Days - 20 to +80Green8 x 101590

20.68 €

1 7 Days - 20 to +80Green2.7 x 41530

26.12 €

1 7 Days - 20 to + 80Red2 x 43025

33.67 €

1 7 Days - 20 to + 80Red4 x 62735

40.37 €

1 7 Days - 20 to + 80Red6 x 81955

53.90 €

1 7 Days - 20 to +80Red8 x 101590

20.68 €

1 7 Days - 20 to +80Red2.7 x 41530

26.12 €

1 7 Days - 20 to + 80Yellow2 x 43025

33.67 €

1 7 Days - 20 to + 80Yellow4 x 62735

40.37 €

1 7 Days - 20 to + 80Yellow6 x 81955

53.90 €

1 7 Days - 20 to +80Yellow8 x 101590

20.68 €

1 7 Days - 20 to +80Yellow2.7 x 41530

Loading...

  1. 1

Basic information

Construction Polyamide PA 12 Highlight Excellent shape memory Highly resistant to chemicals

Tech Support