DSF Series - Small - Polyurethane Hose Polyester Base (DSF 0805CS)

DSF Series - Small - Polyurethane Hose Polyester Base DSF 0805CS

Product Details:

Manufacturer part number: DSF 0805CS

Brand: PREVOST

Price: 187.83

Delivery time: 7 Days


Technical Data:

ID/OD: 8 x 11 mm

Coupler: CSI 06

Flow rate: 650 l/min

Swivel inlet: 8 x 11 mm

Length: 5 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DSF 0805CS

Part Number
DSF 0805CS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID/OD
(mm)
Coupler Flow rate
(l/min)
Swivel inlet
(mm)
Length
(m)

187.83 €

1 7 Days 8 x 11CSI 066508 x 115

Loading...

  1. 1

Basic information

Weight(kg) 3

This page is DSF Series - Small - Polyurethane Hose Polyester Base, part number DSF 0805CS.
You can find the detail information about specifications and dimensions on part number DSF 0805CS.

Variation of this product

Part Number
DSF 0805ES
DSF 0805IS
DSF 1003CS
DSF 1003ES
DSF 1003IS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
ID/OD
(mm)
Coupler Flow rate
(l/min)
Swivel inlet
(mm)
Length
(m)

182.52 €

1 7 Days 8 x 11ESI 076508 x 115

186.00 €

1 7 Days 8 x 11ISI 066508 x 115

190.85 €

1 7 Days 10 x 14CSI 0683310 x 143

186.00 €

1 7 Days 10 x 14ESI 07110010 x 143

188.47 €

1 7 Days 10 x 14ISI 0683310 x 143

Tech Support