DLOI Series - 304 Stainless Steel with Thermoplastic Hose - Food Grade (DLOI 1625LS)

DLOI Series - 304 Stainless Steel with Thermoplastic Hose - Food Grade DLOI 1625LS

Product Details:

Manufacturer part number: DLOI 1625LS

Brand: PREVOST

Price: 1,848.00

Delivery time: 6 Days


Technical Data:

ID/OD: 16 x 24 mm

Weight: 44 kg

Swivel inlet BSPP male thread: G 1/2

Length: 25 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DLOI 1625LS

Part Number
DLOI 1625LS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID/OD
(mm)
Weight
(kg)
Swivel inlet BSPP male thread Length
(m)

1,848.00 €

1 6 Days 16 x 2444G 1/225

Loading...

  1. 1

Basic information

Temperature(°C) - 15 to +60 Max. Operating Pressure(bar) 10 Construction AISI 304 stainless steel case
Coupler ELS 09 Connection 1 m of inlet supply hose Technology Pipe locked with ratchet stop
Equipped with Fixed bracket

This page is DLOI Series - 304 Stainless Steel with Thermoplastic Hose - Food Grade, part number DLOI 1625LS.
You can find the detail information about specifications and dimensions on part number DLOI 1625LS.

Variation of this product

Part Number
DLOI 1920LS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
ID/OD
(mm)
Weight
(kg)
Swivel inlet BSPP male thread Length
(m)

1,815.92 €

1 6 Days 19 x 2842G 120

Tech Support