Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DGO 1315OIL |
DGO 1320OIL |
DMO 1310OIL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Length (mm) | Max. Operating Pressure (bar) | ID/OD (mm) | Weight (kg) | Connection | Flow rate (l/min) | Coupler | Swivel inlet (BSPP) | Outlet BSPP male thread | Swivel inlet BSPP male thread | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
811.07 € | 1 | 6 Days | Welding, cutting | 15 | Oxygen : 1.5 Acetylene : 12.5 | 10 x 17 | - | 1 m of inlet supply hose | - | - | - | - | - | ||
890.92 € | 1 | 6 Days | - | 15 | - | 6.4 x 14.7 | 20.5 | - | - | - | - | G 1/4 | G 1/4 | ||
619.22 € | 1 | 6 Days | - | 10 | 12 | 16 x 23 | 25 | 1 m of inlet supply hose | 3000 | ISI 11EB | G 1/2 M | - | - |
Loading...
Construction | Epoxy-coated steel case | Equipped with | Fixed bracket | Technology | Pipe locked with ratchet stop |
---|
Configure
Basic Attributes
Application
Length(mm)
Max. Operating Pressure(bar)
ID/OD(mm)
Weight(kg)
Connection
Flow rate(l/min)
Coupler
Swivel inlet (BSPP)
Outlet BSPP male thread
Swivel inlet BSPP male thread
Type
Filter by standard shipping days
Optional Attributes