Internal Seals (PPS1 SEAL16)

Internal Seals PPS1 SEAL16

Product Details:

Manufacturer part number: PPS1 SEAL16

Brand: PREVOST

Price: 5.13

Delivery time: 7 Days


Technical Data:

For fitting ⌀: 16 mm

Quantity: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PPS1 SEAL16

Part Number
PPS1 SEAL16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For fitting ⌀
(mm)
Quantity

5.13 €

1 7 Days 1610

Loading...

  1. 1

Basic information

Temperature(°C) -20 to +80 Construction Pipe and fittings: aluminium Vacuum Capability -0.98 bar (vacuum 98%)
Highlight Scalable system Technology PPS Grip Concept Meets Standards PED REACH
Operating pressure 0 to 16 bar

This page is Internal Seals, part number PPS1 SEAL16.
You can find the detail information about specifications and dimensions on part number PPS1 SEAL16.

Variation of this product

Part Number
PPS1 SEAL100
PPS1 SEAL20
PPS1 SEAL25
PPS1 SEAL32
PPS1 SEAL40
PPS1 SEAL50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For fitting ⌀
(mm)
Quantity

6.22 €

1 6 Days 1001

6.38 €

1 7 Days 2010

7.03 €

1 7 Days 2510

8.47 €

1 7 Days 3210

6.70 €

1 7 Days 405

9.83 €

1 7 Days 505

Tech Support