Manufacturer part number: JPL 34
Brand: PREVOST
Price: 0.55 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
JPL 34
Temperature(°C) | -10 to +80 | Operating Pressure(bar) | 0 to 10 bar | Technology | Straight through path |
---|
This page is Hose Joiner, JPL Series, part number JPL 34.
You can find the detail information about specifications and dimensions on part number JPL 34.
Part Number |
---|
JPL 310 |
JPL 36 |
JPL 38 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
1.88 € | 10 | 7 Days | ||
1.07 € | 10 | 7 Days | ||
1.57 € | 10 | 7 Days |