Tools Case for Pipe Chamfering

Tools Case for Pipe Chamfering
Prevost's Piping System - (PPS) line: 100% aluminium pipe and fittings; compact, lightweight and durable. The line is TUV certified, meets QUALICOAT requirements, is compliant with REACH and the fire rating standard for building products and components (EN 13501-1) are met.

The Prevost Piping System line guarantees:
■ A clean, high quality air supply
■ A leak free system with optimised flow rates
■ Maximum pressure of 16 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PPS CCHP1650
PPS CCHP63100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Includes

460.20 €

1 6 Days 1 x PPS CHPD2016, 1 x PPS CHPD25, 1 x PPS CHPD32, 1 x PPS CHPD40, 1 x PPS CHPD50, 1 x hexagonal quick coupling

374.75 €

1 6 Days 1 x PPS CHPD63, 1 x PPS CHPD80, 1 x PPS CHPD100, 1 x hexagonal quick coupling

Loading...

  1. 1

Basic information

Application PPS ringmain assembling

Tech Support