Valved Hose Tail Coupler

Valved Hose Tail Coupler
ELS water couplings: are designed and manufactured to be used on cold water or cleaning solution lines. They are made to withstand harsh working conditions.
They are commonly used for: maintenance, cleaning, washing, supplying cleaning machines or connecting wash down guns.
Water couplings are used in industrial manufacturing, construction, public works, food processing and water distribution operations.
The connection profile of ELS couplings and ELP plugs are universal and fit the majority of existing plastic or brass products with the same body diameter.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ELS 091813
ELS 091815
ELS 091819
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Hose ID
(mm)

27.57 €

5 7 Days 13

26.08 €

5 7 Days 15

28.00 €

5 7 Days 19

Loading...

  1. 1

Basic information

Temperature(°C) - 15 to +60 ID Passage(mm) 9 Flow Rate(l/min) 24 (ΔP = 0.3 bar with shutter), 33.5 (ΔP = 0.3 bar without shutter)
Construction Brass body Operating pressure 0 to 10 bar

Tech Support