Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ELS 090813 |
ELS 090815 |
ELS 090819 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | For Hose ID (mm) | |
---|---|---|---|---|---|
24.98 € | 5 | 7 Days | 13 | ||
23.87 € | 5 | 7 Days | 15 | ||
24.78 € | 5 | 7 Days | 19 |
Loading...
Temperature(°C) | - 15 to +60 | ID Passage(mm) | 9 | Flow Rate(l/min) | 24 (ΔP = 0.3 bar with shutter), 33.5 (ΔP = 0.3 bar without shutter) |
---|---|---|---|---|---|
Construction | Brass body | Operating pressure | 0 to 10 bar |