Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PREOL 066101 |
PREOL 096101 |
PREOL 096102 |
PREOL 126103 |
PREOL 166104 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | BSPP Female Thread | ID Passage (mm) | |
---|---|---|---|---|---|---|
3.40 € | 1 | 7 Days | G 1/4 | 6 | ||
3.90 € | 1 | 7 Days | G 1/4 | 9 | ||
4.18 € | 1 | 7 Days | G 3/8 | 9 | ||
11.68 € | 1 | 7 Days | G 1/2 | 12 | ||
29.27 € | 1 | 7 Days | G 3/4 | 16 |
Loading...
Temperature(°C) | +15 to +200 | Application | Cooling circuits, cleaning, rinsing, food processing industry | Max. Operating Pressure(bar) | 16 |
---|---|---|---|---|---|
Construction | Ø 6 - 9 - 12 mm : Brass, Ø 16 mm : Stainless steel and chromium |