Equal Hose Tee Piece (JPL 94)

Equal Hose Tee Piece JPL 94

Product Details:

Manufacturer part number: JPL 94

Brand: PREVOST

Price: 1.30

Delivery time: 7 Days


Technical Data:

For hose ID: 4 mm

A mm: 35

B mm: 22


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

JPL 94

Part Number
JPL 94
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For hose ID
(mm)
A mm B mm

1.30 €

10 7 Days 43522

Loading...

  1. 1

Basic information

Temperature(°C) -10°C to + 80°C Technology Straight through path Operating pressure(bar) 0 to 10 bar

This page is Equal Hose Tee Piece, part number JPL 94.
You can find the detail information about specifications and dimensions on part number JPL 94.

Variation of this product

Part Number
JPL 910
JPL 96
JPL 98
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For hose ID
(mm)
A mm B mm

2.95 €

10 7 Days 106339

1.83 €

10 7 Days 65029

2.30 €

10 7 Days 85835

Tech Support