Y Fittings (JPL Y6)

Y Fittings JPL Y6

Product Details:

Manufacturer part number: JPL Y6

Brand: PREVOST

Price: 1.80

Delivery time: 7 Days


Technical Data:

For hose ID: 6 mm

A mm: 46

B mm: 40


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

JPL Y6

Part Number
JPL Y6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For hose ID
(mm)
A mm B mm

1.80 €

10 7 Days 64640

Loading...

  1. 1

Basic information

Temperature(°C) -10°C to + 80°C Technology Straight through path Operating pressure(bar) 0 to 10 bar

This page is Y Fittings, part number JPL Y6.
You can find the detail information about specifications and dimensions on part number JPL Y6.

Variation of this product

Part Number
JPL Y10
JPL Y4
JPL Y8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For hose ID
(mm)
A mm B mm

2.90 €

10 7 Days 105751

1.30 €

10 7 Days 42724

2.52 €

10 7 Days 85348

Tech Support