Shaft Collars, Clamp Collars, Single-Split - Type N, Steel, Black Oxide Fnish (Part Numbers)

Shaft Collars, Clamp Collars, Single-Split - Type N, Steel, Black Oxide Fnish
  • Volume Discount
Material: Steel C45, black oxide finish, screws steel 12.9.
Type N: With keyway DIN 6885-1.
The thread of the screw DIN 912 is covered with a layer of polyamide.
Tolerance b: +0.08 mm / -0.25 mm
Temperature range: -40ºC to +175ºC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
62310800N
62311000N
62311200N
62311500N
62311600N
62312000N
62312500N
62313000N
62313500N
62313800N
62314000N
62314500N
62315000N
62316000N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) Keyway width bN
(mm)
Depth of keyway t2
(mm)
Weight
(g)

6.95 €

1 Available 4 Days 818922.4M 3 x 82112

7.29 €

1 Available 4 Days 1024926M 3 x 1031.422

7.38 €

1 Available 4 Days 12281131.8M 4 x 1241.837

7.63 €

1 Available 4 Days 15341339.4M 5 x 1652.364

7.63 €

1 Available 4 Days 16341339.4M 5 x 1652.362

8.75 €

1 Available 4 Days 20401546.4M 6 x 1662.895

9.52 €

1 Available 4 Days 25451550.8M 6 x 1683.3111

10.61 €

1 Available 4 Days 30541558.6M 6 x 1883.3160

11.19 €

1 Available 4 Days 35571561.6M 6 x 18103.3167

12.41 €

1 Available 4 Days 38601565M 6 x 18103.3169

12.41 €

1 Available 4 Days 40601565M 6 x 18123.3158

17.77 €

1 Available 4 Days 45731979.4M 8 x 25143.8338

19.58 €

1 Available 4 Days 50781984.2M 8 x 25143.8362

22.59 €

1 Available 4 Days 60881994M 8 x 25184.4416

Loading...

  1. 1

Basic information

Surface Treatment Black oxide finish Material Steel (C45)

Tech Support