Shaft Collars, Clamp Collars, Single-Split - Type GA, Steel, Black Oxide Finish

Shaft Collars, Clamp Collars, Single-Split - Type GA, Steel, Black Oxide Finish
  • Volume Discount
Material: Steel C45, black oxide finish, screws steel 12.9.
Type GA: With two axial mounting bores, with thread.
The thread of the screw DIN 912 is covered with a layer of polyamide.
Tolerance b: +0.08 mm / -0.25 mm
Temperature range: -40ºC to +175ºC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
62311000GA
62311200GA
62311400GA
62311500GA
62311600GA
62311800GA
62312000GA
62312200GA
62312500GA
62312800GA
62313000GA
62313200GA
62313500GA
62313800GA
62314000GA
62314500GA
62315000GA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Bore diameter d1
(mm)
Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) Mounting hole center distance m
(mm)
Thread size G
(mm)
Weight
(g)

8.78 €

1 Available 4 Days 28910-M 3 x 1019M 333

8.96 €

1 Available 4 Days 30111231.8M 4 x 1221M 444

9.61 €

1 Available 4 Days 32111433.9M 4 x 1423M 449

10.10 €

1 Available 4 Days 36131539.4M 5 x 1625.5M 573

10.10 €

1 Available 4 Days 38131639.4M 5 x 1627M 583

10.46 €

1 Available 4 Days 40131841.2M 5 x 1629M 590

11.10 €

1 Available 4 Days 42152046.4M 6 x 1631M 5107

11.72 €

1 Available 4 Days 46152248.1M 6 x 1634M 6130

11.80 €

1 Available 4 Days 48152550.8M 6 x 1636.5M 6135

12.78 €

1 Available 4 Days 541528-M 6 x 1641M 6174

13.32 €

1 Available 4 Days 56153058.6M 6 x 1843M 6178

13.50 €

1 Available 4 Days 58153258.6M 6 x 1845M 6192

14.16 €

1 Available 4 Days 60153561.6M 6 x 1847.5M 6198

15.63 €

1 Available 4 Days 661538-M 6 x 1852M 6230

15.63 €

1 Available 4 Days 661540-M 6 x 1853M 6228

20.32 €

1 Available 4 Days 76194579.4M 8 x 2560.5M 8384

22.34 €

1 Available 4 Days 82195084.2M 8 x 2566M 8433

Loading...

  1. 1

Basic information

Surface Treatment Black oxide finish Material Steel (C45)

Tech Support