Shaft Collars, Clamp Collars with Thread, Double-Split, Steel, Black Oxide Finish

Shaft Collars, Clamp Collars with Thread, Double-Split, Steel, Black Oxide Finish
  • Volume Discount
Material: Steel C45, black oxide finish, screws steel 12.9.
The threads of the screws DIN 912 are covered with a layer of polyamide.
Tolerance b: +0.08 mm / -0.25 mm
Max. speed: 4,000 min-1.
Temperature range: -40ºC to +175ºC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
62390400
62390500
62390600
62390800
62391000
62391200
62391600
62392000
62392400
62393000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Thread pitch
(mm)
Rmax.
(mm)
Bolts DIN 912 Thread size G
(mm)
Weight
(g)

9.27 €

1 Available 4 Days 1690.720.7M 3 x 8M 410

9.27 €

1 Available 4 Days 1690.820.7M 3 x 8M 511

9.27 €

1 Available 4 Days 169120.7M 3 x 8M 611

9.81 €

1 Available 4 Days 1891.2522.4M 3 x 8M 812

9.84 €

1 Available 4 Days 2491.526M 3 x 10M 1022

10.40 €

1 Available 4 Days 28111.7531.8M 4 x 12M 1239

11.56 €

1 Available 4 Days 3413239.4M 5 x 14M 1663

13.95 €

1 Available 4 Days 40152.546.4M 6 x 16M 2097

17.21 €

1 Available 4 Days 4515350.8M 6 x 16M 24117

21.92 €

1 Available 4 Days 54153.558.6M 6 x 18M 30163

Loading...

  1. 1

Basic information

Surface Treatment Black oxide finish Material Steel (C45)

Tech Support