Shaft Collars, Clamp Collars Single-Split, Inch Size Bore, Stainless Steel (Part Numbers)

Shaft Collars, Clamp Collars Single-Split, Inch Size Bore, Stainless Steel
  • Volume Discount
Material: Stainless steel 1.4305 (AISI 303), screw stainless steel A2-70.

Features: Does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces, easy readjustment, precise bores in inch size.
The threads of the metric screws DIN 912 are covered with a layer of polyamide.

Tolerance b: +0.08 mm / -0.25 mm
Temperature range: -40ºC to +175ºC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6239910635
6239910794
6239910953
6239911111
6239911270
6239911588
6239911905
6239912223
6239912381
6239912540
6239912858
6239913175
6239913493
6239913810
6239914445
6239915080
6239915715
6239916350
6239917620
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Inner diameter [inch] d1 [Inch] Inner diameter [fraction] d1Max. outer diameter over screw head R
(mm)
Bolts DIN 912 Weight
(g)

9.57 €

1 Available 4 Days 6.351890.251/422.4M 3 x 813

8.68 €

1 Available 4 Days 7.9381890.3135/1622.4M 3 x 812

10.52 €

1 Available 4 Days 9.5252490.3753/826M 3 x 822

10.76 €

1 Available 4 Days 11.11328110.4387/1631.8M 4 x 1238

12.97 €

1 Available 4 Days 12.730110.51/233.9M 4 x 1243

14.27 €

1 Available 4 Days 15.87534130.6255/839.4M 5 x 1463

17.71 €

1 Available 4 Days 19.0540150.753/446.4M 6 x 1697

20.34 €

1 Available 4 Days 22.22542150.8757/848.1M 6 x 16103

20.34 €

1 Available 4 Days 23.81345150.93815/1650.8M 6 x 16117

20.86 €

1 Available 4 Days 25.445151150.8M 6 x 16114

20.86 €

1 Available 4 Days 28.57548151.1251 1/853.7M 6 x 18123

24.72 €

1 Available 4 Days 31.7554151.251 1/458.6M 6 x 18156

28.39 €

1 Available 4 Days 34.92557151.3751 3/861.6M 6 x 18171

39.33 €

1 Available 4 Days 38.160151.51 1/265M 6 x 18163

55.50 €

1 Available 4 Days 44.4573191.751 3/479.4M 8 x 25344

76.68 €

1 Available 4 Days 50.882192288.8M 8 x 25380

80.50 €

1 Available 4 Days 57.1588192.252 1/494M 8 x 25425

84.54 €

1 Available 4 Days 63.593192.52 1/299.8M 8 x 25450

97.86 €

1 Available 4 Days 76.21081933113.8M 8 x 25535

Loading...

  1. 1

Basic information

Surface Treatment No Surface Treatment Material Stainless steel (1.4305)

Tech Support