Quick Release Shaft Collars (Part Numbers)

Quick Release Shaft Collars
  • Volume Discount
Material: Aluminium, black anodized.
Eccentric lever gold-colored anodized.
Screw and axis stainless steel.

Features: With eccentric lever.
Easy to mount and quickly to readjust.
Does not damage the shaft.
Even distribution of clamping force.

The lever force and clamping force can be set exactly by the adjusting screw with allen. The pivot point and the lever must always be well lubricated.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
62366206
62366208
62366210
62366212
62366214
62366215
62366216
62366220
62366225
62366228
62366230
62366232
62366235
62366238
62366240
62366242
62366245
62366248
62366250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Tightening torque
(Nm)
Admissible axial force Fax
(kN)
Weight
(g)

44.10 €

1 Available 4 Days 638100.513027

44.10 €

1 Available 4 Days 838100.513025

44.10 €

1 Available 4 Days 1038100.515025

44.10 €

1 Available 4 Days 1238100.516025

44.10 €

1 Available 4 Days 1438100.518024

44.10 €

1 Available 4 Days 1538100.522022

44.10 €

1 Available 4 Days 1638100.526023

57.78 €

1 Available 4 Days 2050130.731054

57.78 €

1 Available 4 Days 2550130.740049

57.78 €

1 Available 4 Days 2850130.743043

57.78 €

1 Available 4 Days 3050130.745041

87.35 €

1 Available 4 Days 3275151.5460125

87.35 €

1 Available 4 Days 3575151.5480119

87.35 €

1 Available 4 Days 3875151.5530113

132.02 €

1 Available 4 Days 40100192.6560290

132.02 €

1 Available 4 Days 42100192.6600280

132.02 €

1 Available 4 Days 45100192.6650270

132.02 €

1 Available 4 Days 48100192.6750260

132.02 €

1 Available 4 Days 50100192.6860255

Loading...

  1. 1

Basic information

Surface Treatment Black Anodized Material Aluminum

Tech Support