Adjusting Rings DIN 705 A, with Slotted Set Screw, Steel, Zinc-plated (62388003)

Adjusting Rings DIN 705 A, with Slotted Set Screw, Steel, Zinc-plated 62388003
  • Volume Discount

Product Details:

Manufacturer part number: 62388003

Brand: MAEDLER

Price: 1.20

Delivery time: 4 Days


Technical Data:

I.D.: 3 mm

O.D.: 7 mm

Width: 5 mm

Thread size: M 2 x 3 mm

Weight per 100 pcs: 0.123 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62388003

Part Number
62388003
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Thread size
(mm)
Weight per 100 pcs
(kg)

1.20 €

1 Available 4 Days 375M 2 x 30.123

Loading...

  1. 1

Basic information

Surface Treatment Zinc Plating Material Steel

This page is Adjusting Rings DIN 705 A, with Slotted Set Screw, Steel, Zinc-plated, part number 62388003.
You can find the detail information about specifications and dimensions on part number 62388003.

Variation of this product

Part Number
62388004
62388005
62388006
62388007
62388008
62388009
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Thread size
(mm)
Weight per 100 pcs
(kg)

1.20 €

1 Available 4 Days 485M 2.5 x 30.145

1.11 €

1 Available 4 Days 5106M 3 x 40.280

0.92 €

1 Available 4 Days 6128M 4 x 50.548

0.92 €

1 Available 4 Days 7128M 4 x 50.488

1.05 €

1 Available 4 Days 8168M 4 x 60.94

1.43 €

1 Available 4 Days 918*10*M 5 x 81.51

Tech Support