Adjusting Rings DIN 705 A, with Slotted Set Screw, Steel Bright (62300400)

Adjusting Rings DIN 705 A, with Slotted Set Screw, Steel Bright 62300400
  • Volume Discount

Product Details:

Manufacturer part number: 62300400

Brand: MAEDLER

Price: 0.84

Delivery time: 4 Days


Technical Data:

I.D.: 4 mm

O.D.: 8 mm

Width: 5 mm

Thread size: M 2.5 x 3 mm

Weight per 100 pcs: 0.145 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62300400

Part Number
62300400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Thread size
(mm)
Weight per 100 pcs
(kg)

0.84 €

1 Available 4 Days 485M 2.5 x 30.145

Loading...

  1. 1

Basic information

Surface Treatment No Surface Treatment Material Steel

This page is Adjusting Rings DIN 705 A, with Slotted Set Screw, Steel Bright, part number 62300400.
You can find the detail information about specifications and dimensions on part number 62300400.

Variation of this product

Part Number
62300300
62300500
62300600
62300700
62300800
62300900
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Thread size
(mm)
Weight per 100 pcs
(kg)

0.73 €

1 Available 4 Days 375M 2 x 30.123

0.78 €

1 Available 4 Days 5106M 3 x 40.280

0.88 €

1 Available 4 Days 6128M 4 x 50.548

0.88 €

1 Available 4 Days 7128M 4 x 50.488

1.11 €

1 Available 4 Days 8168M 4 x 60.94

1.36 €

1 Available 4 Days 918*10*M 5 x 81.51

Tech Support