Adjusting Rings DIN 705 A, with Slotted Set Screw, Stainless Steel (62399005)

Adjusting Rings DIN 705 A, with Slotted Set Screw, Stainless Steel 62399005
  • Volume Discount

Product Details:

Manufacturer part number: 62399005

Brand: MAEDLER

Price: 1.51

Delivery time: 4 Days


Technical Data:

I.D.: 5 mm

O.D.: 10 mm

Width: 6 mm

Thread size: M 3 x 4 mm

Weight per 100 pcs: 0.280 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62399005

Part Number
62399005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Thread size
(mm)
Weight per 100 pcs
(kg)

1.51 €

1 Available 4 Days 5106M 3 x 40.280

Loading...

  1. 1

Basic information

Surface Treatment No Surface Treatment Material Stainless steel (1.4305)

This page is Adjusting Rings DIN 705 A, with Slotted Set Screw, Stainless Steel, part number 62399005.
You can find the detail information about specifications and dimensions on part number 62399005.

Variation of this product

Part Number
62399003
62399004
62399006
62399007
62399008
62399009
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Thread size
(mm)
Weight per 100 pcs
(kg)

1.42 €

1 Available 4 Days 375M 2 x 30.123

1.42 €

1 Available 4 Days 485M 2.5 x 30.145

1.69 €

1 Available 4 Days 6128M 4 x 50.548

1.69 €

1 Available 4 Days 7128M 4 x 50.488

1.98 €

1 Available 4 Days 8168M 4 x 60.94

2.20 €

1 Available 4 Days 918*10*M 5 x 81.51

Tech Support