Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
62560800 |
62561000 |
62561200 |
62561500 |
62561700 |
62562000 |
62562500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | No. | Bore d (mm) | Length a (mm) | Width b (mm) | Mounting hole center distance e (mm) | Height of mounting surface g (mm) | Center distance to mounting surface h (mm) | Hole diameter s1(mm) | Total height w (mm) | Total width Lk (mm) | nk (mm) | Bearing load rating dyn. C (kN) | Bearing load rating stat. C0 (kN) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.26 € | 1 | Available | 4 Days | 08 | 8 | 55 | 13 | 42 | 5 | 15 | 4.8 | 29 | 11.5 | 3.5 | 4.2 | 1.6 | 70 | |
8.51 € | 1 | Available | 4 Days | 000 | 10 | 67 | 16 | 53 | 6 | 18 | 7 | 35 | 15 | 4 | 4.7 | 2 | 60 | |
9.14 € | 1 | Available | 4 Days | 001 | 12 | 71 | 16 | 56 | 6 | 19 | 7 | 38 | 15 | 4 | 5.2 | 2.45 | 70 | |
10.21 € | 1 | Available | 4 Days | 002 | 15 | 80 | 16 | 63 | 7 | 22 | 7 | 43 | 16.5 | 4.5 | 5.7 | 2.9 | 100 | |
13.11 € | 1 | Available | 4 Days | 003 | 17 | 85 | 18 | 67 | 7 | 24 | 7 | 47 | 17.5 | 5 | 6.1 | 3.35 | 130 | |
16.11 € | 1 | Available | 4 Days | 004 | 20 | 100 | 20 | 80 | 9 | 28 | 10 | 55 | 21 | 6 | 9.55 | 5.15 | 190 | |
19.37 € | 1 | Available | 4 Days | 005 | 25 | 112 | 20 | 90 | 10 | 32 | 10 | 62 | 22.5 | 6 | 10.3 | 5.95 | 230 |
Loading...
Unit, Type | Bearing Unit | Bearing Unit, Type | Pillow Type | Unit Body Material | Zinc die-cast |
---|---|---|---|---|---|
Rolling Element Material | Bearing steel | Surface | Blank |
Configure
Basic Attributes
No.
Bore d(mm)
Length a(mm)
Width b(mm)
Mounting hole center distance e(mm)
Height of mounting surface g(mm)
Center distance to mounting surface h(mm)
Hole diameter s1(mm)
Total height w(mm)
Total width Lk(mm)
nk(mm)
Bearing load rating dyn. C(kN)
Bearing load rating stat. C0(kN)
Filter by standard shipping days
Optional Attributes