Ball Pillow Block Bearings SSUP, Light Series, with Eccentric Ring

Ball Pillow Block Bearings SSUP, Light Series, with Eccentric Ring
  • Volume Discount
Material: Housing: Stainless steel 1.4301 (AISI 304). Rolling bearing: Stainless steel 1.4125 (AISI 440C), lubricated with grease FM 222 for food processing machinery, with registration FDA, CIFA, KPF2K-20, NSF H1.

The rolling bearing can be swiveled when mounting to compensate shaft misalignment. During assembly, the eccentric ring and the inner bearing ring are turned against each other to clamp the shaft. The eccentric ring is additionally secured on the shaft with 1 set screw. Lubricated for life at normal operating conditions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
62599710
62599712
62599715
62599717
62599720
62599725
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. Bore d
(mm)
Length a
(mm)
Width b
(mm)
Mounting hole center distance e
(mm)
Height of mounting surface g
(mm)
Center distance to mounting surface h
(mm)
Hole diameter s1(mm) Total height w
(mm)
Total width Lk
(mm)
nk
(mm)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

20.76 €

1 Available 4 Days 0001067165361873517.5441.670

23.40 €

1 Available 4 Days 0011271165661973817.544.41.95110

27.01 €

1 Available 4 Days 0021580166372274318.54.54.852.3140

34.20 €

1 Available 4 Days 003178518677247472155.22.7190

40.61 €

1 Available 4 Days 004201002080928105525.568.14.1300

43.51 €

1 Available 4 Days 0052511220901032106225.568.754.75320

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Pillow Type Unit Body Material Stainless Steel
Rolling Element Material Stainless Steel Surface Blank

Tech Support