Locking Assemblies SIG

Locking Assemblies SIG
  • Volume Discount
Material: Stainless steel 1.4301 (AISI 304).
• For fixing a hub (e.g. drive wheel, rotor or similar) on a shaft.
• For lower torques.
• Minimal space requirement.
• Self-centering.
• Axial movement during mounting.
• The connection can be disassembled with a puller.
Required tolerances: Shaft: h8.
Bore of the part to be clamped: H8.
Surface roughness Rz max. 12.5 μm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61510300
61510400
61510500
61510600
61510635
61510700
61510800
61510900
61510952
61511000
61511100
61511200
61511400
61511500
61511588
61511600
61511700
61511800
61511900
61512000
61512200
61512400
61512500
61512800
61513000
61513200
61513500
61513800
61514000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
A
(mm)
Length L
(mm)
Transmissible torque T
(Nm)
Thread size
(mm)
Wrench size SW
(mm)
Tightening torque fastening screws TA
(Nm)
Weight
(g)

28.82 €

1 Available 4 Days 3812.511152.5M 6x0.5844

28.82 €

1 Available 4 Days 4812.511153M 6x0.5853.8

28.82 €

1 Available 4 Days 51012.511154M 8x0.51056.5

28.82 €

1 Available 4 Days 61012.511157M 8x0.51085.3

28.82 €

1 Available 4 Days 6.351012.511157M 8x0.51085

30.86 €

1 Available 4 Days 7121211158M 10x0.751296.3

30.86 €

1 Available 4 Days 8141916.52214M 12x1161517.5

31.25 €

1 Available 4 Days 9141916.52214M 12x1161515

31.25 €

1 Available 4 Days 9.52141916.52214M 12x1161512.8

35.25 €

1 Available 4 Days 101718.516.52218M 15x1181929

36.06 €

1 Available 4 Days 111718.516.52218M 15x1181928

37.72 €

1 Available 4 Days 121718.516.52218M 15x1181926.2

37.72 €

1 Available 4 Days 142023212824M 17x1202535.3

37.72 €

1 Available 4 Days 152023212824M 17x1202536.4

39.22 €

1 Available 4 Days 15.882323212826M 20x1262748.4

40.23 €

1 Available 4 Days 162323212826M 20x1262750.7

41.23 €

1 Available 4 Days 172323212826M 20x1262745

43.24 €

1 Available 4 Days 182523212829M 22x1273055

45.25 €

1 Available 4 Days 192523212829M 22x1273046.9

50.29 €

1 Available 4 Days 202823212831M 25x1303267

52.89 €

1 Available 4 Days 223029273534M 26x1323675

52.89 €

1 Available 4 Days 243229273545M 28x1344195

52.89 €

1 Available 4 Days 253227273545M 28x1344289

55.51 €

1 Available 4 Days 283629273548M 32x1384595

55.51 €

1 Available 4 Days 303727273552M 33x13847105

64.33 €

1 Available 4 Days 324132294057M 37x1.54553165

64.33 €

1 Available 4 Days 354329294063M 39x1.254857179

80.43 €

1 Available 4 Days 384832294084M 43x1.55261220

80.43 €

1 Available 4 Days 4050292940105M 45x1.255564249

Loading...

  1. 1

Basic information

Centering Provided Material Stainless steel (1.4301) Surface Blank
Type SIG Design (shape) Cylindrical with central nut

Tech Support