Manufacturer part number: 61588015
Brand: MAEDLER
Price: 19.59 €
Delivery time: 4 Days
Inner diameter d: 15 mm
Outer diameter D: 45 mm
L1: 44 mm
Length L: 50 mm
L2: 56 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
61588015
Part Number
|
---|
61588015 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner diameter d (mm) | Outer diameter D (mm) | L1 (mm) | Length L (mm) | L2 (mm) | Transmissible torque T (Nm) | Admissible axial force Fax (kN) | Shaft surface pressure PW (N/mm2) | Bolts 12.9 (No. x Size) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.59 € | 1 | Available | 4 Days | 15 | 45 | 44 | 50 | 56 | 125 | 16 | 126 | 4xM6 | 0.4 |
Loading...
Centering | Not Provided | Material | Steel | Surface | Blank |
---|---|---|---|---|---|
Type | ST-K | Design (shape) | Shrunk disks / Shaft couplings |
This page is Locking Assemblies (Rigid Couplings) ST-K, part number 61588015.
You can find the detail information about specifications and dimensions on part number 61588015.
Configure
Basic Attributes
Inner diameter d(mm)
Outer diameter D(mm)
L1(mm)
Length L(mm)
L2(mm)
Transmissible torque T(Nm)
Admissible axial force Fax(kN)
Shaft surface pressure PW(N/mm2)
Bolts 12.9 (No. x Size)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
61588016 |
61588017 |
61588018 |
61588019 |
61588020 |
61588022 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner diameter d (mm) | Outer diameter D (mm) | L1 (mm) | Length L (mm) | L2 (mm) | Transmissible torque T (Nm) | Admissible axial force Fax (kN) | Shaft surface pressure PW (N/mm2) | Bolts 12.9 (No. x Size) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.78 € | 1 | Available | 4 Days | 16 | 45 | 44 | 50 | 56 | 131 | 17 | 117 | 4xM6 | 0.4 | |
21.60 € | 1 | Available | 4 Days | 17 | 50 | 44 | 50 | 56 | 210 | 23 | 118 | 4xM6 | 0.5 | |
21.88 € | 1 | Available | 4 Days | 18 | 50 | 44 | 50 | 56 | 220 | 24 | 109 | 4xM6 | 0.46 | |
22.22 € | 1 | Available | 4 Days | 19 | 50 | 44 | 50 | 56 | 230 | 24 | 96 | 4xM6 | 0.5 | |
22.26 € | 1 | Available | 4 Days | 20 | 50 | 44 | 50 | 56 | 240 | 25 | 93 | 4xM6 | 0.5 | |
25.06 € | 1 | Available | 4 Days | 22 | 55 | 54 | 60 | 66 | 270 | 25 | 107 | 4xM6 | 0.6 |