Clamping Bushes E

Clamping Bushes E
  • Volume Discount
Material: High-quality steel.
The clamping bush consists of a double-walled steel sleeve filledwith a pressure medium, and a flange part. Inside the flange thereis a screw and a piston with seal to build up compression.
Function: When the thrust screw is tightened, the sleeve expandsuniformly against shaft and hub, creating a rigid connectionthrough frictional force. When the thrust screw is loosened, thebush returns to its initial position and can be easily disassembled.
Concentricity: 0.02 mm.
Tolerances: Shaft h7 for d = 15 mm.
Shaft k6-h7 for d = 19, 22, 24, 28 and 38 mm.
Shaft h8 for the other diameters d.
Hub H7.
Temperature range: -30°C to 85°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61591500
61591587
61591900
61591905
61592000
61592200
61592400
61592500
61592540
61592800
61593000
61593175
61593200
61593500
61593800
61594000
61594500
61594800
61595000
61596000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
D1
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Admissible radial force Fr
(kN)
Tightening torque fastening screws TA
(Nm)
Size of bolts (DIN 912, 12.9) R
(mm)
N
(mm)
Weight
(kg)

255.76 €

1 Available 4 Days 1518253946466.10.55M 1015.150.16

256.27 €

1 Available 4 Days 15.87519264047536.70.55M 1015.650.17

256.76 €

1 Available 4 Days 1923284250.5858.915M 1017.450.2

259.31 €

1 Available 4 Days 19.0523284250.5858.915M 1017.450.2

263.93 €

1 Available 4 Days 2024304451.51101115M 101850.21

265.42 €

1 Available 4 Days 2227324655.5130111.25M 1019.350.25

266.96 €

1 Available 4 Days 2429334757.5190151.45M 1020.350.27

275.67 €

1 Available 4 Days 2530354958230181.55M 1020.850.27

280.29 €

1 Available 4 Days 25.431354959190151.55M 1021.250.29

288.44 €

1 Available 4 Days 2834385263280201.85M 1022.650.34

312.00 €

1 Available 4 Days 3036405464.53802525M 1023.650.35

314.05 €

1 Available 4 Days 31.7539425668.5430272.25M 1024.850.42

314.05 €

1 Available 4 Days 3239425668.5440272.25M 1024.850.42

350.85 €

1 Available 4 Days 3542455973640362.55M 1026.450.48

371.29 €

1 Available 4 Days 3846527284.5890462.821M 163180.84

388.72 €

1 Available 4 Days 4048557586.5110055321M 163280.88

438.33 €

1 Available 4 Days 45545878931400623.521M 1634.881.05

466.45 €

1 Available 4 Days 4859597997170057421M 1636.881.21

486.85 €

1 Available 4 Days 5060608098.51900764.521M 1637.581.2

578.93 €

1 Available 4 Days 60737090115.53300905.321M 1643.381.85

Loading...

  1. 1

Basic information

Centering Provided Material Steel Surface Blank
Type E Design (shape) With flange, hydraulic Shaft surface pressure PW(N/mm2) 90
Hub surface pressure PN(N/mm2) 70

Tech Support