HVLP Gravity Spray Gun

HVLP Gravity Spray Gun
Using a high-quality spray gun creates optimal paint finishes (paint, varnish, lacquer, stain), a uniform spray, a high transfer rate and reduced costs (quantity of paint and application time). Painters benefit from easy adjustment, grip and handling of the spray gun. Prevost’s wide range of spray guns meets needs in all fields, including paint booths, bodywork shops, the construction industry, etc.
Prevost have compiled practical tools for the use of compressed air in the painting industry.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CAR G04HVLP
CAR G041HVLP
CAR G042HVLP
CAR G043HVLP
CAR G044HVLP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nozzle ⌀
(mm)

192.97 €

1 7 Days 1.4

186.00 €

1 7 Days 1

192.42 €

1 7 Days -

192.42 €

1 7 Days -

192.42 €

1 7 Days 2

Loading...

  1. 1

Basic information

BSPP Male Thread G 1/4 Highlight Three types of adjustment (width of stream, paint flow rate and air flow rate) Construction Body : Aluminium, Needle and nozzle : Stainless steel
Applications Automotive and industrial sectors

Tech Support