Spring Plungers with moving Ball and Internal Hexagon, Strong Spring Tension, Stainless Steel

Spring Plungers with moving Ball and Internal Hexagon, Strong Spring Tension, Stainless Steel
  • Volume Discount
Material:
Body: Stainless steel 1.4305(AISI 303). Ball: Stainless steel, hardened.
Bearing: Plastic. Spring: Stainless steel. Strong spring tension.
Temperature range: -30ºC to +90ºC.
Note:
Spring plungers are used for fixation or as device to press something in or push it out. Due to the plastic bearing, the ball is electrically insulated and the rolling in it minimizes the wear on the counterpart.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65499905VB
65499906VB
65499908VB
65499910VB
65499912VB
65499916VB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size d1
(mm)
Ball diameter d2
(mm)
Length l
(mm)
Overhang of ball s
(mm)
Wrench size SW
(mm)
Spring load inital* F1
(N)
Spring load end* F2
(N)
Weight
(g)

10.76 €

1 Available 4 Days M 52140.52.510141.2

11.08 €

1 Available 4 Days M 62.5150.7311162.2

13.81 €

1 Available 4 Days M 83.5180.95423405

18.44 €

1 Available 4 Days M 104.5231.452854.310

21.51 €

1 Available 4 Days M 126.5262.5639.577.315

27.51 €

1 Available 4 Days M 168.5333.185088.737

Loading...

  1. 1

Basic information

Material Stainless steel Surface Blank

Tech Support