Spring Plungers with Bolt from Steel, with Internal Hexagon, Strong Spring Tension, Stainless Steel

Spring Plungers with Bolt from Steel, with Internal Hexagon, Strong Spring Tension, Stainless Steel
  • Volume Discount
Material: Stainless steel 1.4305 (AISI 303). Bolt stainless steel, hardened. Spring stainless steel. Strong spring tension.
Temperature range: -40ºC to +250ºC.
Note:
Used for fixation or as device to press something in or push it out. The spring plungers can be mounted and demounted using the internal hexagon or the slot.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65499655V
65499656V
65499658V
65499660V
65499662V
65499667V
65499671V
65499674V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size d1
(mm)
Bolt diameter d2
(mm)
Length l
(mm)
n
(mm)
Overhang of bolt s
(mm)
t
(mm)
Wrench size SW
(mm)
Spring load inital* F1
(N)
Spring load end* F2
(N)
Weight
(g)

10.92 €

1 Available 4 Days M 52.4181.22.30.81.515441.6

10.92 €

1 Available 4 Days M 62.7201.32.50.9220502.8

12.33 €

1 Available 4 Days M 83.5221.531.42.526705.7

13.91 €

1 Available 4 Days M 104221.531.4326709.1

18.40 €

1 Available 4 Days M 126282.74245112216

27.74 €

1 Available 4 Days M 167.5323.252.557216426

45.45 €

1 Available 4 Days M 2010403.77369321167

41.09 €

1 Available 4 Days M 2412523.7103886247129

Loading...

  1. 1

Basic information

Material Stainless steel (1.4305) Surface Blank

Tech Support