Spring Plungers with Ball and Slot, Steel, Black Oxided (Part Numbers)

Spring Plungers with Ball and Slot, Steel, Black Oxided
  • Volume Discount
Material:
Body: Steel, black oxide finish.
Ball: Steel, hardened. Spring: Stainless steel. Standard spring tension.
Temperature range: -40°C to +250°C.
Note:
These Spring Plungers are, e.g., used forfixation or as device to press something in or push it out.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65460200
65460300
65460400
65460500
65460600
65460800
65461000
65461200
65461600
65462000
65462400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size d1
(mm)
Length l
(mm)
Ball diameter
(mm)
Overhang of ball s
(mm)
Spring force F1
(N)
Spring force F2
(N)
Weight
(g)

6.17 €

1 Available 4 Days M 210.340.81.50.1

3.28 €

1 Available 4 Days M 371.50.434.50.3

2.12 €

1 Available 4 Days M 492.50.8614.50.6

2.12 €

1 Available 4 Days M 51230.98140.9

2.12 €

1 Available 4 Days M 6143.5111181.5

3.00 €

1 Available 4 Days M 8164.51.518313.5

3.19 €

1 Available 4 Days M 10196224457

4.35 €

1 Available 4 Days M 122282.5264910

6.41 €

1 Available 4 Days M 1624103.5418624

10.10 €

1 Available 4 Days M 2030124.55611143

13.01 €

1 Available 4 Days M 2434155.58115170

Loading...

  1. 1

Basic information

Material Steel Surface Black oxide finish

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support