Spring Plungers with Ball and Internal Hexagon, Strong Spring Tension, Stainless Steel

Spring Plungers with Ball and Internal Hexagon, Strong Spring Tension, Stainless Steel
  • Volume Discount
Material:
Body: Stainless steel 1.4305 (AISI 303). Ball: Stainless steel, hardened.
Spring: Stainless steel. Strong spring tension.
Temperature range: -40°C to +250°C.
Note:
Used for fixation or as device to press something in or push it out.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65499903V
65499904V
65499905V
65499906V
65499908V
65499910V
65499912V
65499916V
65499920V
65499924V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size d1
(mm)
Ball diameter d2
(mm)
Length l
(mm)
Overhang of ball s
(mm)
Wrench size SW
(mm)
Spring load inital* F1
(N)
Spring load end* F2
(N)
Weight
(g)

11.15 €

1 Available 4 Days M 31.580.41.5590.3

10.26 €

1 Available 4 Days M 42.5120.8212180.8

10.21 €

1 Available 4 Days M 53140.92.515221.2

10.21 €

1 Available 4 Days M 63.5151319282

11.23 €

1 Available 4 Days M 84.5181.5436624

12.88 €

1 Available 4 Days M 1062325571048

17.37 €

1 Available 4 Days M 128262.566111012

26.18 €

1 Available 4 Days M 1610333.586814231

33.80 €

1 Available 4 Days M 2012434.5108416664

54.63 €

1 Available 4 Days M 2415485.512127237100

Loading...

  1. 1

Basic information

Material Stainless steel Surface Blank

Tech Support