Spherical Washer-and-Seat Combinations, Stainless Steel

Spherical Washer-and-Seat Combinations, Stainless Steel
  • Volume Discount
Material: Stainless steel 1.4301 (AISI 304).
Spherical washer and conical seat are undetachable connected. The total height h is larger than parts according to the old standard DIN 6319. Mostly, the outside diameter d4 is also bigger. Advantages: Easy to mount. Only one product required.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65599406K
65599408K
65599410K
65599412K
65599416K
65599420K
65599424K
65599430K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter (Spherical Washer) d1+0.22
(mm)
Inner diameter (Conical Seat) d2+0.22
(mm)
Outer diameter d4-0.2
(mm)
Height h
(mm)
For bolt diameter
(mm)
Static load F
(kN)
Weight
(g)

5.95 €

1 Available 4 Days 6.47.4137M 664

6.71 €

1 Available 4 Days 8.49.7178.5M 8129

7.61 €

1 Available 4 Days 10.5122110.4M 101616

9.86 €

1 Available 4 Days 1314.22513.1M 122431

9.29 €

1 Available 4 Days 1719.73217M 164562

11.53 €

1 Available 4 Days 2124.64020.3M 2071122

13.51 €

1 Available 4 Days 2529.44824.8M 24105216

17.59 €

1 Available 4 Days 3136.96031.5M 30191427

Loading...

  1. 1

Basic information

Type Spherical Washers Material Stainless Steel Material: Stainless Steel EN 1.4301 Equiv.
Surface Treatment (Detailed) Not Provided

Tech Support