Rubber-Metal Buffers MGI, Steel, Zinc-plated (Part Numbers)

Rubber-Metal Buffers MGI, Steel, Zinc-plated
  • Volume Discount
Material: Elastomer: Natural rubber, hardness 55° Shore A.
Metal parts: Steel, zinc-plated.
Both sides with internal thread.
Standard components for elastic mounting. The grade of rubber used has perfect physical properties.
Temperature range: -40°C up to +80°C.
Other sizes, Shore hardnesses or elastomer types on request.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
68541000
68541015
68541500
68542000
68542500
68542530
68543000
68543030
68543040
68544000
68544040
68545000
68545040
68545050
68547500
68547550
68550000
68550060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height H
(mm)
Outer diameter D
(mm)
Thread size G
(mm)
Thread length I
(mm)
Spring rate (medium) for pressure load CD
(N/mm)
Pressure load Fperm.
(N)
Spring rate (medium) for shearing load CS
(N/mm)
Shearing load Fperm. (CS)
(N)
Weight
(g)

2.13 €

1 Available 4 Days 1010M 4439439152

2.40 €

1 Available 4 Days 1510M 4428434152

2.32 €

1 Available 4 Days 1515M 44629512355

2.66 €

1 Available 4 Days 2520M 66103170156017

3.28 €

1 Available 4 Days 2025M 6683170166024

3.58 €

1 Available 4 Days 3025M 6667280169530

3.93 €

1 Available 4 Days 2030M 882074003714035

4.91 €

1 Available 4 Days 3030M 881174002414044

5.41 €

1 Available 4 Days 4030M 88674001314050

6.13 €

1 Available 4 Days 3040M 882096504125078

6.95 €

1 Available 4 Days 4040M 881146502025093

8.72 €

1 Available 4 Days 3050M 1010352100068400126

8.90 €

1 Available 4 Days 4050M 1010247100051400145

9.69 €

1 Available 4 Days 5050M 1010118100037400169

13.54 €

1 Available 4 Days 4075M 12127202300110850366

15.01 €

1 Available 4 Days 5075M 1212498230089850425

21.44 €

1 Available 4 Days 40100M 1616183042002491600733

26.57 €

1 Available 4 Days 60100M 161677042001291600863

Loading...

  1. 1

Basic information

Material Natural rubber / Steel Surface Zinc-plated

Tech Support