Configure
  • Diameter of machine mount D(mm)
  • Width L(mm)
  • Inner diameter ID(mm)
  • m(mm)
  • ZD(mm)
  • ZL(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Rubber Pads for Machine Mounts Failsafe or Not Failsafe, with Square Flange

Part number:

Still undefined. 4 possible part numbers found.
Quantity:

Part number list

Number of items

Diameter of machine mount D

(mm)

Width L

(mm)

Inner diameter ID

(mm)

m

(mm)

ZD

(mm)

ZL

(mm)

Weight

(g)

Minimum order quantity
101
108
81
88
9.3
6
36
1 pieces
150
168
115
132
12.8
7
76
1 pieces
177
184
138
150
13.3
7.5
81
1 pieces
192
200
145
165
13.3
9
102
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
4.86 €
( 5.78 € )
4 working days
9.64 €
( 11.47 € )
4 working days
11.02 €
( 13.11 € )
4 working days
13.78 €
( 16.40 € )
4 working days

More Information

Basic information

Material: Rubber NBR, black, 70º +/-5º Shore A.
These oil-resistant rubber pads can be cliped into the bores of the MÄDLER® machine mounts (failsafe or not failsafe). With small nubs on the bottom side. The rubber pads enable an anti-slip and vibration-damping placement of the machine mounts. Only for applications, where the machine mounts don´t need to be bolted in the ground.
Temperature range: -40°C up to +80°C.