Metal-Rubber Vibration Dampers MBM "Bubble Mount"

Metal-Rubber Vibration Dampers MBM "Bubble Mount"
  • Volume Discount
Material: Elastomer: Neoprene (Chloroprene-rubber).
Metal parts: Steel, zinc-plated.
The MBM low-frequency vibration dampers are used to isolate small devices, electronic components and control units. These dampers are mainly used in vertical compressive stresses underload. They efficiently protect against damaging vibrations and shocks.
• Good vibration and shock absorption.
• Low natural frequency 8 - 16 Hz.
• Small, light design.
Temperature range -30°C to +80°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
68550640
68550641
68550642
68550643
68550644
68550680
68550681
68550682
68550683
68550684
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Allowable Load
(N)
Color Bore B1
(mm)
Minimum load
(N)
Weight
(g)

7.10 €

1 Available 4 Days 17.6Yellow4.36.85

7.10 €

1 Available 4 Days 28.4Red4.311.75.5

7.10 €

1 Available 4 Days 49Green4.321.56

7.10 €

1 Available 4 Days 66.7Blue4.326.46.5

7.10 €

1 Available 4 Days 80.4Milky White4.332.37

7.10 €

1 Available 4 Days 17.6Yellow6.56.85

7.10 €

1 Available 4 Days 28.4Red6.511.75.5

7.10 €

1 Available 4 Days 49Green6.521.56

7.10 €

1 Available 4 Days 66.7Blue6.526.46.5

7.10 €

1 Available 4 Days 80.4Milky White6.532.37

Loading...

  1. 1

Basic information

Material Neoprene / Steel Surface Zinc-plated Bore B2(mm) 4
Spring range at minimum load(mm) 1.35 Natural frequency at minimum load(Hz) 16 Spring range at maximum load(mm) 2.7
Natural frequency at maximum load(Hz) 8

Tech Support