Precision Levelling Adjusters - Precision Adjusters MN 686.6, Standard (68662000)

Precision Levelling Adjusters - Precision Adjusters MN 686.6, Standard 68662000
  • Volume Discount

Product Details:

Manufacturer part number: 68662000

Brand: MAEDLER

Price: 47.60

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M 20 x 1.0 mm

Type: MN 686.6 20-11.0

Optional screw: M 10

Height (screwed-in) h: 24 mm

Max. height h1: 29 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68662000

Part Number
68662000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M
(mm)
Type Optional screw Height (screwed-in) h
(mm)
Max. height h1
(mm)
Adjustable range Δh
(mm)
Outer diameter Dm
(mm)
Inner diameter dD
(mm)
Max. load (incl. preload) Ftot.
(kN)
Load (excl. preload) Fadd.
(kN)
Weight
(g)

47.60 €

1 Available 4 Days M 20 x 1.0MN 686.6 20-11.0M 102429532116537.9104

Loading...

  1. 1

Basic information

Body Material Steel (42CrMo4V) Main Body Surface Treatment Zinc-plated (blue)

This page is Precision Levelling Adjusters - Precision Adjusters MN 686.6, Standard, part number 68662000.
You can find the detail information about specifications and dimensions on part number 68662000.

Variation of this product

Part Number
68660500
68661000
68661500
68662500
68663000
68663500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M
(mm)
Type Optional screw Height (screwed-in) h
(mm)
Max. height h1
(mm)
Adjustable range Δh
(mm)
Outer diameter Dm
(mm)
Inner diameter dD
(mm)
Max. load (incl. preload) Ftot.
(kN)
Load (excl. preload) Fadd.
(kN)
Weight
(g)

42.28 €

1 Available 4 Days M 15 x 1.0MN 686.6 15-6.6M 620244256.64030.754

47.56 €

1 Available 4 Days M 20 x 1.0MN 686.6 20-6.6M 624295326.66555.7117

47.59 €

1 Available 4 Days M 20 x 1.0MN 686.6 20-9.0M 8242953296548111

48.83 €

1 Available 4 Days M 30 x 1.5MN 686.6 30-11.0M 1029367451112092.9274

48.83 €

1 Available 4 Days M 30 x 1.5MN 686.6 30-13.5M 12293674513.512080.4265

48.83 €

1 Available 4 Days M 30 x 1.5MN 686.6 30-17.5M 16293674517.512045.5241

Tech Support