Precision Levelling Adjusters - Precision Adjusters MN 686.3, Stainless Steel

Precision Levelling Adjusters - Precision Adjusters MN 686.3, Stainless Steel
  • Volume Discount
Material:
Stainless version: Stainless steel 1.4301 (AISI 304).
• For parallel surfaces.
• Low overall height with short adjustment travel.
• Without lock nut.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
68699305
68699310
68699315
68699320
68699325
68699330
68699335
68699340
68699345
68699350
68699355
68699360
68699365
68699370
68699375
68699380
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M
(mm)
Type Optional screw Height (screwed-in) h
(mm)
Max. height h1
(mm)
Adjustable range Δh
(mm)
Outer diameter Dm
(mm)
Inner diameter dD
(mm)
Max. load (incl. preload) Ftot.
(kN)
Load (excl. preload) Fadd.
(kN)
Weight
(g)

38.02 €

1 Available 4 Days M 15 x 1.0MN 686.3 15-6.6M 615194256.627.120.340

42.78 €

1 Available 4 Days M 20 x 1.0MN 686.3 20-6.6M 618235326.643.420.385

42.78 €

1 Available 4 Days M 20 x 1.0MN 686.3 20-9.0M 81823532943.430.981

42.78 €

1 Available 4 Days M 20 x 1.0MN 686.3 20-11.0M 1018235321143.423.4177

53.24 €

1 Available 4 Days M 30 x 1.5MN 686.3 30-11.0M 102229745118464.01206

53.24 €

1 Available 4 Days M 30 x 1.5MN 686.3 30-13.5M 12222974513.58454.82198

53.24 €

1 Available 4 Days M 30 x 1.5MN 686.3 30-17.5M 16222974517.58428.9182

66.53 €

1 Available 4 Days M 40 x 1.5MN 686.3 40-17.5M 16283795817.514892.9419

66.53 €

1 Available 4 Days M 40 x 1.5MN 686.3 40-22.0M 2028379582214859.1390

66.53 €

1 Available 4 Days M 40 x 1.5MN 686.3 40-26.0M 2428379582614820.3356

97.19 €

1 Available 4 Days M 50 x 1.5MN 686.3 50-22.0M 203343107022225136748

97.19 €

1 Available 4 Days M 50 x 1.5MN 686.3 50-26.0M 24334310702622597710

97.19 €

1 Available 4 Days M 50 x 1.5MN 686.3 50-33.0M 30334310703322520.6629

127.10 €

1 Available 4 Days M 60 x 2.0MN 686.3 60-26.0M 2438501280263231951102

127.10 €

1 Available 4 Days M 60 x 2.0MN 686.3 60-33.0M 3038501280333231181011

127.10 €

1 Available 4 Days M 60 x 2.0MN 686.3 60-39.0M 36385012803932338906

Loading...

  1. 1

Basic information

Body Material Stainless steel (1.4301) Main Body Surface Treatment Not Provided

Tech Support