Precision Levelling Adjusters - Ball Head Precision Adjuster MN 686.9, Standard (Part Numbers)

Precision Levelling Adjusters - Ball Head Precision Adjuster MN 686.9, Standard
  • Volume Discount
Material:
Standard version: 42CrMo4V, No. 1.7225, zinc-plated and blue passivated.
• For non-parallel surfaces up to 4° slope.
• Larger overall height with more adjustment travel.
• With lock nut.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
68690500
68691000
68691500
68692000
68692500
68693000
68693500
68694000
68694500
68695000
68695500
68696000
68696500
68697000
68697500
68698000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M
(mm)
Type Optional screw Height (screwed-in) h
(mm)
Max. height h1
(mm)
Adjustable range Δh
(mm)
Outer diameter Dm
(mm)
Inner diameter dD
(mm)
Max. load (incl. preload) Ftot.
(kN)
Load (excl. preload) Fadd.
(kN)
Weight
(g)

77.09 €

1 Available 4 Days M 15 x 1.0MN 686.9 15-6.6M 6405010256.64030.798

81.05 €

1 Available 4 Days M 20 x 1.0MN 686.9 20-6.6M 6496314326.66555.7215

81.18 €

1 Available 4 Days M 20 x 1.0MN 686.9 20-9.0M 84963143296548205

81.18 €

1 Available 4 Days M 20 x 1.0MN 686.9 20-11.0M 1049631432116537.9193

94.74 €

1 Available 4 Days M 30 x 1.5MN 686.9 30-11.0M 10617918451112092.9523

94.84 €

1 Available 4 Days M 30 x 1.5MN 686.9 30-13.5M 126179184513.512080.4502

94.85 €

1 Available 4 Days M 30 x 1.5MN 686.9 30-17.5M 166179184517.512045.5462

107.31 €

1 Available 4 Days M 40 x 1.5MN 686.9 40-17.5M 1679102235817.52101361106

107.31 €

1 Available 4 Days M 40 x 1.5MN 686.9 40-22.0M 2079102235822210901027

107.26 €

1 Available 4 Days M 40 x 1.5MN 686.9 40-26.0M 247910223582621037959

153.86 €

1 Available 4 Days M 50 x 1.5MN 686.9 50-22.0M 20941232970223302101978

153.82 €

1 Available 4 Days M 50 x 1.5MN 686.9 50-26.0M 24941232970263301571882

153.82 €

1 Available 4 Days M 50 x 1.5MN 686.9 50-33.0M 3094123297033330531666

206.97 €

1 Available 4 Days M 60 x 2.0MN 686.9 60-26.0M 241051443980264953222747

206.96 €

1 Available 4 Days M 60 x 2.0MN 686.9 60-33.0M 301051443980334952182508

206.98 €

1 Available 4 Days M 60 x 2.0MN 686.9 60-39.0M 361051443980394951012280

Loading...

  1. 1

Basic information

Body Material Steel (42CrMo4V) Main Body Surface Treatment Zinc-plated (blue) Tilt angel α approx.(°) 4

Tech Support