Simple Thrust Ball Bearings (77790301)

Simple Thrust Ball Bearings 77790301
  • Volume Discount

Product Details:

Manufacturer part number: 77790301

Brand: MAEDLER

Price: 1.74

Delivery time: 4 Days


Technical Data:

Type: A

Hole circle diameter of mounting holes D: 60 mm

Total height H: 12 mm

Long hole width d: 6.5* mm

Length of mounting surface P: 57 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

77790301

Part Number
77790301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Hole circle diameter of mounting holes D
(mm)
Total height H
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Hole distance between long holes (P1 min.) N
(mm)
Inner thread size G
(mm)
Load capacity
(kg)
Weight
(kg)

1.74 €

1 Available 4 Days A60126.5*57574343--500.1

Loading...

  1. 1

Basic information

Material Steel Surface Zinc-plated

This page is Simple Thrust Ball Bearings, part number 77790301.
You can find the detail information about specifications and dimensions on part number 77790301.

Variation of this product

Part Number
77790302
77790303
77790304
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Hole circle diameter of mounting holes D
(mm)
Total height H
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Hole distance between long holes (P1 min.) N
(mm)
Inner thread size G
(mm)
Load capacity
(kg)
Weight
(kg)

5.02 €

1 Available 4 Days A87.5176.5*95707545--2800.3

13.46 €

1 Available 4 Days B2819910585806053M 105000.5

25.35 €

1 Available 4 Days B4329111381091058075M 126001.2

Tech Support