Spherical Bearings Series E, Steel, Maintenance-free (63370800)

Spherical Bearings Series E, Steel, Maintenance-free 63370800
  • Volume Discount

Product Details:

Manufacturer part number: 63370800

Brand: MAEDLER

Price: 9.18

Delivery time: 4 Days


Technical Data:

Allowable Tilt Angle α: 15 deg

Inner diameter d: 8 mm

Total width B: 8 mm

Bearing shell width C: 5 mm

Outer diameter D: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63370800

Part Number
63370800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Tilt Angle α
(deg)
Inner diameter d
(mm)
Total width B
(mm)
Bearing shell width C
(mm)
Outer diameter D
(mm)
d1
(mm)
Outer diameter from inner ring dK
(mm)
Weight
(g)

9.18 €

1 Available 4 Days 158851610.2137

Loading...

  1. 1

Basic information

Type Spherical Bearing Material Steel (100Cr6) Surface hard chrome-plated

This page is Spherical Bearings Series E, Steel, Maintenance-free, part number 63370800.
You can find the detail information about specifications and dimensions on part number 63370800.

Variation of this product

Part Number
63370600
63371000
63371200
63371500
63371600
63371700
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Tilt Angle α
(deg)
Inner diameter d
(mm)
Total width B
(mm)
Bearing shell width C
(mm)
Outer diameter D
(mm)
d1
(mm)
Outer diameter from inner ring dK
(mm)
Weight
(g)

9.18 €

1 Available 4 Days 13664148104

11.27 €

1 Available 4 Days 1210961913.21611

12.37 €

1 Available 4 Days 11121072214.91817

13.69 €

1 Available 4 Days 8151292618.42226

23.84 €

1 Available 4 Days 101614103020.72540

15.66 €

1 Available 4 Days 101714103020.72540

Tech Support