Angle Joints DIN 71802, Stainless

Angle Joints DIN 71802, Stainless
  • Volume Discount
Material: Stainless steel 1.4301 (AISI 304).
Design CS: With threaded bolt, hexagon nut and circlip.
Right = Right-hand thread in the socket.
Left = Left-hand thread in the socket, marked with a circumferential groove.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
63699605
63699606
63699608
63699610
63699614
63699705
63699706
63699708
63699710
63699714
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread type Ball diameter d1H9/h9
(mm)
Thread size d2
(mm)
Thread pitch
(mm)
SW
(mm)
a±0.3
(mm)
e
(mm)
l2±0.3
(mm)
l3±0.3
(mm)
Max. pull-out force static Fperm.
(N)
Max. pull-out force dynamic Fperm.
(N)
Pivoting angle
(°)
Weight
(g)

14.47 €

1 Available 4 Days Right8M 50.872210.210.2937127018°/10°15.2

15.44 €

1 Available 4 Days Right10M 6182511.512.51158042218°/15°25.2

16.55 €

1 Available 4 Days Right13M 81.2511301416.51396970518°/15°53.1

34.01 €

1 Available 4 Days Right16M 101.5133515.520161487108118°/15°103.8

52.53 €

1 Available 4 Days Right19M 14 x 1.51.5164521.528202490181118°/15°220.9

15.89 €

1 Available 4 Days Left8M 50.872210.210.2937127018°/10°15.2

17.00 €

1 Available 4 Days Left10M 6182511.512.51158042218°/15°25.2

18.21 €

1 Available 4 Days Left13M 81.2511301416.51396970518°/15°53.1

37.34 €

1 Available 4 Days Left16M 101.5133515.520161487108118°/15°103.8

57.73 €

1 Available 4 Days Left19M 14 x 1.51.5164521.528202490181118°/15°220.9

Loading...

  1. 1

Basic information

Material Stainless steel (1.4301) Surface Blank

Tech Support