Bolt Sets KL, Steel

Bolt Sets KL, Steel
  • Volume Discount
Material: Steel zinc-plated.
Bolts for clevises, with KL- retainer.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
63780100
63780300
63780500
63780700
63780900
63781100
63781300
63781500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(mm)
Suitable for clevis (size) Weight
(g)

0.74 €

1 Available 4 Days 44 x 8 / 4 x 161.0

0.82 €

1 Available 4 Days 55 x 10 / 5 x 202.8

1.04 €

1 Available 4 Days 66 x 12 / 6 x 243.4

1.05 €

1 Available 4 Days 88 x 16 / 8 x 329.3

1.19 €

1 Available 4 Days 1010 x 20 / 10 x 4017

1.55 €

1 Available 4 Days 1212 x 24 / 12 x 4832

1.81 €

1 Available 4 Days 1414 x 28 / 14 x 5647

2.21 €

1 Available 4 Days 1616 x 32 / 16 X 6470

Loading...

  1. 1

Basic information

Material Steel Surface Zinc-plated

Tech Support