Manufacturer part number: 63740100
Brand: MAEDLER
Price: 1.86 €
Delivery time: 4 Days
Size: 4 x 8
Bolt diameter d1: 4 mm
Weight: 1.5 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
63740100
Material | Steel | Surface | Zinc-plated |
---|
This page is Snap-On-Bolts Type ES, part number 63740100.
You can find the detail information about specifications and dimensions on part number 63740100.
Configure
Part Number |
---|
63740200 |
63740300 |
63740400 |
63740500 |
63740600 |
63740700 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | Bolt diameter d1 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|
1.70 € | 1 | Available | 4 Days | 4 x 16 | 4 | 2.6 | |
1.50 € | 1 | Available | 4 Days | 5 x 10 | 5 | 2.7 | |
1.82 € | 1 | Available | 4 Days | 5 x 20 | 5 | 2.9 | |
1.34 € | 1 | Available | 4 Days | 6 x 12 | 6 | 4.6 | |
1.43 € | 1 | Available | 4 Days | 6 x 24 | 6 | 5.0 | |
1.50 € | 1 | Available | 4 Days | 8 x 16 | 8 | 10.4 |