Clevises Similar DIN 71752, Stainless

Clevises Similar DIN 71752, Stainless
  • Volume Discount
Material: Stainless steel 1.4301 (AISI 304).
Design G: Without bolt.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
63799201
63799202
63799203
63799204
63799205
63799206
63799207
63799208
63799209
63799210
63799211
63799212
63799213
63799214
63799215
63799216
63799220
63799301
63799302
63799303
63799304
63799305
63799306
63799307
63799308
63799309
63799310
63799311
63799312
63799313
63799314
63799315
63799316
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread type Size Outer width a
(mm)
Inner width b
(mm)
Bolt diameter d1
(mm)
Thread size d2
(mm)
Thread pitch
(mm)
d3
(mm)
g
(mm)
Center distance to mounting surface l2
(mm)
Weight
(g)

5.76 €

1 Available 4 Days Right4 x 8844M 40.788165

6.16 €

1 Available 4 Days Right4 x 16844M 40.7816247

7.22 €

1 Available 4 Days Right5 x 101055M 50.8910209

7.72 €

1 Available 4 Days Right5 x 201055M 50.89203013

8.34 €

1 Available 4 Days Right6 x 121266M 6110122415

9.10 €

1 Available 4 Days Right6 x 241266M 6110243622

7.91 €

1 Available 4 Days Right8 x 161688M 81.2514163237

9.29 €

1 Available 4 Days Right8 x 321688M 81.2514324854

10.87 €

1 Available 4 Days Right10 x 20201010M 101.518204074

11.69 €

1 Available 4 Days Right10 x 40201010M 101.5184060116

13.50 €

1 Available 4 Days Right12 x 24241212M 121.75202448121

17.63 €

1 Available 4 Days Right12 x 48241212M 121.75204872175

21.65 €

1 Available 4 Days Right14 x 28271414M 142242856178

27.43 €

1 Available 4 Days Right14 x 56271414M 142245685258

30.33 €

1 Available 4 Days Right16 x 32321616M 162263264282

40.65 €

1 Available 4 Days Right16 x 64321616M 162266496410

40.65 €

1 Available 4 Days Right20 x 40402020M 202.5344080600

5.76 €

1 Available 4 Days Left4 x 8844M 40.788165

6.16 €

1 Available 4 Days Left4 x 16844M 40.7816247

7.22 €

1 Available 4 Days Left5 x 101055M 50.8910209

7.72 €

1 Available 4 Days Left5 x 201055M 50.89203013

8.34 €

1 Available 4 Days Left6 x 121266M 6110122415

9.10 €

1 Available 4 Days Left6 x 241266M 6110243622

7.91 €

1 Available 4 Days Left8 x 161688M 81.2514163237

9.29 €

1 Available 4 Days Left8 x 321688M 81.2514324854

10.87 €

1 Available 4 Days Left10 x 20201010M 101.518204074

11.69 €

1 Available 4 Days Left10 x 40201010M 101.5184060116

13.50 €

1 Available 4 Days Left12 x 24241212M 121.75202448121

17.63 €

1 Available 4 Days Left12 x 48241212M 121.75204872175

21.65 €

1 Available 4 Days Left14 x 28271414M 142242856178

27.43 €

1 Available 4 Days Left14 x 56271414M 142245685258

30.33 €

1 Available 4 Days Left16 x 32321616M 162263264282

40.65 €

1 Available 4 Days Left16 x 64321616M 162266496410

Loading...

  1. 1

Basic information

Material Stainless steel (1.4301) Surface Treatment Not Provided

Tech Support